,Model##other##,Refrigerant Used##other##,Length##length##inches,Width##length##inches,Main Unit Height##length##inches,Electrical Connection Offset Left or Right##length##inches,Electrical Connection Offset Bottom##length##inches,Supply Air Connection Offset Left##length##inches,Supply Air Connection Height##hvac_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Return Air Connection Height##hvac_duct_size##inches,Return Air Connection Offset Bottom##length##inches,Return Air Connection Width##hvac_duct_size##inches,Clearance Offset Top##length##inches,Clearance Offset Back##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Condenser Water Connection Diameter##pipe_size##inches,Condenser Return Connection Offset Back##length##inches,Condenser Supply Connection Offset Back##length##inches,Condenser Water Connection 3 Offset Bottom##length##inches,Condenser Water Connection 2 Offset Bottom##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Condensate Drain Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Back##length##inches,Base Height##length##inches,Family Load Status##other##,Include Clearance##Other##,Electric Heat##Other##,Economizer##Other##
Size 012 Small,012??,R-410A,84,80,76,5.5,71,16,44,32,72,6,80,0,36,24,0,2.125,30,23,74,40,1.125,7,18,4,Valid - Type loaded via type catalog,1,0,0
Size 018 Small,018??,R-410A,84,80,76,5.5,71,16,44,32,72,6,80,0,36,24,0,2.125,30,23,74,40,1.125,7,18,4,Valid - Type loaded via type catalog,1,0,0
Size 023 Small,023??,R-410A,84,80,76,5.5,71,16,44,32,72,6,80,0,36,24,0,2.125,30,23,74,40,1.125,7,18,4,Valid - Type loaded via type catalog,1,0,0
Size 028 Small,028??,R-410A,84,80,76,5.5,71,16,44,32,72,6,80,0,36,24,0,2.125,30,23,74,40,1.125,7,18,4,Valid - Type loaded via type catalog,1,0,0
Size 033 Small,033??,R-410A,84,80,76,5.5,71,16,44,32,72,6,80,0,36,24,0,2.125,30,23,74,40,1.125,7,18,4,Valid - Type loaded via type catalog,1,0,0
Size 035 Small,035??,R-410A,84,80,76,5.5,71,16,44,32,72,6,80,0,36,24,0,2.125,30,23,74,40,1.125,7,18,4,Valid - Type loaded via type catalog,1,0,0
Size 039 Small Tall,039??,R-410A,84,80,80,5.5,75,16,48,32,76,6,80,0,36,24,0,2.625,30,23,78,40,1.125,7,18,4,Valid - Type loaded via type catalog,1,0,0
Size 040 Small Tall,040??,R-410A,84,80,80,5.5,75,16,48,32,76,6,80,0,36,24,0,2.625,30,23,78,40,1.125,7,18,4,Valid - Type loaded via type catalog,1,0,0
Size 044 Small Tall,044??,R-410A,84,80,80,5.5,75,16,48,32,76,6,80,0,36,24,0,2.625,30,23,78,40,1.125,7,18,4,Valid - Type loaded via type catalog,1,0,0
Size 044 Medium,044??,R-410A,102,88,92,7.5,87,18,60,48,88,6,98,0,36,24,0,2.625,32,25,90,50,1.125,7,20,4,Valid - Type loaded via type catalog,1,0,0
Size 045 Small Tall,045??,R-410A,84,80,80,5.5,75,16,48,32,76,6,80,0,36,24,0,2.625,30,23,78,40,1.125,7,18,4,Valid - Type loaded via type catalog,1,0,0
Size 045 Medium,045??,R-410A,102,88,92,7.5,87,18,60,48,88,6,98,0,36,24,0,2.625,32,25,90,50,1.125,7,20,4,Valid - Type loaded via type catalog,1,0,0
Size 050 Small Tall,050??,R-410A,84,80,80,5.5,75,16,48,32,76,6,80,0,36,24,0,2.625,30,23,78,40,1.125,7,18,4,Valid - Type loaded via type catalog,1,0,0
Size 050 Medium,050??,R-410A,102,88,92,7.5,87,18,60,48,88,6,98,0,36,24,0,2.625,32,25,90,50,1.125,7,20,4,Valid - Type loaded via type catalog,1,0,0
Size 051 Small Tall,051??,R-410A,84,80,80,5.5,75,16,48,32,76,6,80,0,36,24,0,2.625,30,23,78,40,1.125,7,18,4,Valid - Type loaded via type catalog,1,0,0
Size 051 Medium,051??,R-410A,102,88,92,7.5,87,18,60,48,88,6,98,0,36,24,0,2.625,32,25,90,50,1.125,7,20,4,Valid - Type loaded via type catalog,1,0,0
Size 056 Medium,056??,R-410A,102,88,92,7.5,87,18,60,48,88,6,98,0,36,24,0,3.125,32,25,90,50,1.125,7,20,4,Valid - Type loaded via type catalog,1,0,0
Size 057 Medium,057??,R-410A,102,88,92,7.5,87,18,60,48,88,6,98,0,36,24,0,3.125,32,25,90,50,1.125,7,20,4,Valid - Type loaded via type catalog,1,0,0
Size 062 Medium,062??,R-410A,102,88,92,7.5,87,18,60,48,88,6,98,0,36,24,0,3.125,32,25,90,50,1.125,7,20,4,Valid - Type loaded via type catalog,1,0,0
Size 062 Large,062??,R-410A,126,98,90,7.5,87,18,60,72,86,8,122,0,36,24,0,3.125,34,27,90,52,1.125,9,20,6,Valid - Type loaded via type catalog,1,0,0
Size 063 Medium,063??,R-410A,102,88,92,7.5,87,18,60,48,88,6,98,0,36,24,0,3.125,32,25,90,50,1.125,7,20,4,Valid - Type loaded via type catalog,1,0,0
Size 063 Large,063??,R-410A,126,98,90,7.5,87,18,60,72,86,8,122,0,36,24,0,3.125,34,27,90,52,1.125,9,20,6,Valid - Type loaded via type catalog,1,0,0
Size 065 Medium,065??,R-410A,102,88,92,7.5,87,18,60,48,88,6,98,0,36,24,0,3.125,32,25,90,50,1.125,7,20,4,Valid - Type loaded via type catalog,1,0,0
Size 065 Large,065??,R-410A,126,98,90,7.5,87,18,60,72,86,8,122,0,36,24,0,3.125,34,27,90,52,1.125,9,20,6,Valid - Type loaded via type catalog,1,0,0
Size 065 Large Tall,065??,R-410A,126,98,106,7.5,103,18,76,72,102,8,122,0,36,24,0,3.125,34,27,106,52,1.125,9,20,6,Valid - Type loaded via type catalog,1,0,0
Size 066 Medium,066??,R-410A,102,88,92,7.5,87,18,60,48,88,6,98,0,36,24,0,3.125,32,25,90,50,1.125,7,20,4,Valid - Type loaded via type catalog,1,0,0
Size 066 Large,066??,R-410A,126,98,90,7.5,87,18,60,72,86,8,122,0,36,24,0,3.125,34,27,90,52,1.125,9,20,6,Valid - Type loaded via type catalog,1,0,0
Size 066 Large Tall,066??,R-410A,126,98,106,7.5,103,18,76,72,102,8,122,0,36,24,0,3.125,34,27,106,52,1.125,9,20,6,Valid - Type loaded via type catalog,1,0,0
Size 073 Large,073??,R-410A,126,98,90,7.5,87,18,60,72,86,8,122,0,36,24,0,3.125,34,27,90,52,1.125,9,20,6,Valid - Type loaded via type catalog,1,0,0
Size 073 Large Tall,073??,R-410A,126,98,106,7.5,103,18,76,72,102,8,122,0,36,24,0,3.125,34,27,106,52,1.125,9,20,6,Valid - Type loaded via type catalog,1,0,0
Size 080 Large,080??,R-410A,126,98,90,7.5,87,18,60,72,86,8,122,0,36,24,0,3.125,34,27,90,52,1.125,9,20,6,Valid - Type loaded via type catalog,1,0,0
Size 080 Large Tall,080??,R-410A,126,98,106,7.5,103,18,76,72,102,8,122,0,36,24,0,3.125,34,27,106,52,1.125,9,20,6,Valid - Type loaded via type catalog,1,0,0
Size 088 Large,088??,R-410A,126,98,90,7.5,87,18,60,72,86,8,122,0,36,24,0,3.125,34,27,90,52,1.125,9,20,6,Valid - Type loaded via type catalog,1,0,0
Size 088 Large Tall,088??,R-410A,126,98,106,7.5,103,18,76,72,102,8,122,0,36,24,0,3.125,34,27,106,52,1.125,9,20,6,Valid - Type loaded via type catalog,1,0,0
Size 099 Large Tall,099??,R-410A,126,98,106,7.5,103,18,76,72,102,8,122,0,36,24,0,3.125,34,27,106,52,1.125,9,20,6,Valid - Type loaded via type catalog,1,0,0
Size 105 Large Tall,105??,R-410A,126,106,106,7.5,103,18,76,72,102,8,122,0,36,24,0,4.125,34,27,106,52,1.125,9,20,6,Valid - Type loaded via type catalog,1,0,0
Size 120 Large Tall,120??,R-410A,126,106,106,7.5,103,18,76,72,102,8,122,0,36,24,0,4.125,34,27,106,52,1.125,9,20,6,Valid - Type loaded via type catalog,1,0,0
Size 130 Large Tall,130??,R-410A,126,106,106,7.5,103,18,76,72,102,8,122,0,36,24,0,4.125,34,27,106,52,1.125,9,20,6,Valid - Type loaded via type catalog,1,0,0