,Model##Other##,Refrigerant Used##Other##,Length##length##inches,Width##length##inches,Height##length##inches,Compressor Type##Other##,Return Air Connection Height##HVAC_Duct_Size##inches,Return Air Connection Width##HVAC_Duct_size##inches,Return Air Connection Offset Right##length##inches,Return Air Connection Offset Bottom##length##inches,Supply Air Connection Height##HVAC_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Supply Air Connection Offset Bottom##length##inches,Supply Air Connection Offset Back##length##inches,Water Connection Diameter##pipe_size##inches,Water Return Connection Offset Front##length##inches,Water Supply Connection Offset Front##length##inches,Water Return Connection Offset Bottom##length##inches,Water Supply Connection Offset Bottom##length##inches,Condensate Drain Offset Front##length##inches,Condensate Drain Offset Bottom##length##inches,WSE Water Connection Diameter##pipe_size##inches,WSE Supply Water Connection Offset Bottom##length##inches,WSE Return Water Connection Offset Bottom##length##inches,WSE Water Connection Offset Front##length##inches,WSE Condensate Drain Offset Front##length##inches,WSE Condensate Drain Offset Bottom##length##inches,WSE Condensate Drain Connection Diameter##pipe_size##inches,WSE Box Length##length##inches,WSE Box Width##length##inches,Power Connection Offset Back##length##inches,Power Connection Offset Bottom##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##Other##
Size 007,GCH??007,R-410A,33.9,18.9,11.5,SCROLL,10.3,18.4,0.5,1,4.9,9.4,5.3,3,0.5,1.3,2.4,10.3,1.6,3.3,0.9,0.5,2.8,9.7,2.6,5,1,0.75,19.4,9.9,1.6,10.4,0,24,24,33,3,24,Valid - Type loaded via type catalog,1
Size 009,GCH??009,R-410A,33.9,18.9,11.5,SCROLL,10.3,18.4,0.5,1,4.9,9.4,5.3,3,0.5,1.3,2.4,10.3,1.6,3.3,0.9,0.5,2.8,9.7,2.6,5,1,0.75,19.4,9.9,1.6,10.4,0,24,24,33,3,24,Valid - Type loaded via type catalog,1
Size 012,GCH??012,R-410A,33.9,18.9,11.5,SCROLL,10.3,18.4,0.5,1,4.9,9.4,5.3,3,0.5,1.4,1.2,9.7,1.2,3.3,0.9,0.5,2.8,9.7,2.6,5,1,0.75,19.4,9.9,1.6,10.4,0,24,24,33,3,24,Valid - Type loaded via type catalog,1
Size 015,GCH??015,R-410A,41.9,18.9,17.8,SCROLL,16.3,24.9,0.4,1.6,10.4,9.3,1,2.9,0.5,1.6,1.6,11.4,7.9,3.3,1.1,0.5,4,12.5,2.1,5,1,0.75,25.7,9.9,1.6,15.7,0,24,24,33,3,24,Valid - Type loaded via type catalog,1
Size 019,GCH??019,R-410A,41.9,18.9,17.8,SCROLL,16.3,24.9,0.4,1.6,10.4,9.3,1,2.9,0.5,1.6,1.6,11.4,7.9,3.3,1.1,0.5,4,12.5,2.1,5,1,0.75,25.7,9.9,1.6,15.7,0,24,24,33,3,24,Valid - Type loaded via type catalog,1
Size 024,GCH??024,R-410A,42.9,19.9,17.3,SCROLL,16.1,23.9,0.6,1,10.4,9.3,1.1,3.4,0.75,1.5,1.5,11.2,7.1,3.3,1.5,0.75,4,12.8,2.1,5,1,0.75,25.1,9.9,1.6,15.9,0,24,24,33,3,24,Valid - Type loaded via type catalog,1
Size 030,GCH??030,R-410A,42.9,19.9,17.3,SCROLL,16.1,23.9,0.6,1,10.4,9.3,1.1,3.4,0.75,1.5,1.5,11.2,7.1,3.3,1.5,0.75,4,12.8,2.1,5,1,0.75,25.1,9.9,1.6,15.9,0,24,24,33,3,24,Valid - Type loaded via type catalog,1
Size 036,GCH??036,R-410A,48.9,21.4,19,SCROLL,18.3,29.6,0.5,0.6,10.3,9.2,1.4,4.4,0.75,1.5,1.5,14.7,9.7,3.3,1.1,0.75,3.5,13.5,2.1,5,1,0.75,30.6,9.9,1.6,15.9,0,24,24,33,3,24,Valid - Type loaded via type catalog,1
Size 042,GCH??042,R-410A,48.9,21.4,19,SCROLL,18.3,29.6,0.5,0.6,11.4,10.4,0.8,3.8,0.75,1.5,1.5,14.7,9.7,3.3,1.1,0.75,3.5,13.5,2.1,5,1,0.75,30.6,9.9,1.6,15.9,0,24,24,33,3,24,Valid - Type loaded via type catalog,1
Size 048,GCH??048,R-410A,53.9,23.9,21,SCROLL,20.3,32.2,1.3,0.6,11.4,10.3,3,5.3,1,1.5,1.5,14.6,10.8,3.3,1.4,1,3.5,15.5,1.4,4.5,1,0.75,34.8,9.9,1.6,17.7,0,24,24,33,3,24,Valid - Type loaded via type catalog,1
Size 060,GCH??060,R-410A,53.9,23.9,21,SCROLL,20.3,32.2,1.3,0.6,13.6,13.1,2.4,4.5,1,1.5,1.5,14.6,10.8,3.3,1.4,1,3.5,15.5,1.4,4.5,1,0.75,34.8,9.9,1.6,17.7,0,24,24,33,3,24,Valid - Type loaded via type catalog,1
Size 070,GCH??070,R-410A,64.9,23.9,21,SCROLL,20.2,44.3,0.6,0.7,13.6,13.1,2.4,6.4,1,1.5,1.5,16.1,10.8,3.3,1.4,1,3.5,15.5,2.3,5,1,0.75,45.5,9.9,1.6,17.7,0,24,24,33,3,24,Valid - Type loaded via type catalog,1