,Model##Other##,Refrigerant Used##Other##,Length##length##inches,Width##length##inches,Height##length##inches,Compressor Type##Other##,Return Air Connection Width##HVAC_Duct_size##inches,Return Air Connection Height##HVAC_Duct_size##inches,Return Air Connection Offset Right##length##inches,Return Air Connection Offset Top##length##inches,Supply Air Connection Height##HVAC_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Supply Air Connection Offset Bottom##length##inches,Supply Air Connection Offset Back##length##inches,WSE Water Connection Offset Front##length##inches,WSE Supply Water Connection Offset Bottom##length##inches,WSE Return Water Connection Offset Bottom##length##inches,WSE Water Connection Diameter##pipe_size##inches,WSE Condensate Drain Connection Diameter##pipe_size##inches,WSE Condensate  Drain Offset Front##length##inches,WSE Condensate  Drain Offset Bottom##length##inches,Waterside Box Length##length##inches,Waterside Box Width##length##inches,Power Connection Offset Front##length##inches,Power Connection Offset Bottom##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##Other##
Size 007,GSH007,R-410A,45,21.6,17.3,SCROLL,19.35,13.91,1.535,1.695,4.89,9.45,8.09,6.12,6.36,3.5,9.29,0.5,0.75,4.25,1.38,22.42,9,1.98,9.14,3,24,18,9,3,18,Valid - Type loaded via type catalog,1
Size 009,GSH009,R-410A,45,21.6,17.3,SCROLL,19.35,13.91,1.535,1.695,4.89,9.45,8.09,6.12,6.36,3.5,9.29,0.5,0.75,4.25,1.38,22.42,9,1.98,9.14,3,24,18,9,3,18,Valid - Type loaded via type catalog,1
Size 012,GSH012,R-410A,45,21.6,17.3,SCROLL,19.35,13.91,1.535,1.695,4.89,9.45,8.09,6.12,6.36,3.5,9.29,0.5,0.75,4.25,1.38,22.42,9,1.98,9.14,3,24,18,9,3,18,Valid - Type loaded via type catalog,1
Size 015,GSH015,R-410A,50.3,22.4,19.3,SCROLL,23.38,16.49,0.99,1.405,10.46,9.33,3.15,4.63,6.89,3.5,10.88,0.75,0.75,4.25,0.88,25.36,9,1.98,9.14,3,24,18,9,3,18,Valid - Type loaded via type catalog,1
Size 019,GSH019,R-410A,50.3,22.4,19.3,SCROLL,23.38,16.49,0.99,1.405,10.46,9.33,3.15,4.63,6.89,3.5,10.88,0.75,0.75,4.25,0.88,25.36,9,1.98,9.14,3,24,18,9,3,18,Valid - Type loaded via type catalog,1
Size 024,GSH024,R-410A,63.3,22.4,19.3,SCROLL,32.51,15.45,1.8,1.925,10.39,9.32,2.71,4.41,7.23,3.36,9.38,0.75,0.75,4.25,1.7,36.11,9,1.94,9.93,3,24,18,9,3,18,Valid - Type loaded via type catalog,1
Size 030,GSH030,R-410A,63.3,22.4,19.3,SCROLL,32.51,15.45,1.8,1.925,10.39,9.32,2.71,4.41,7.23,3.36,9.38,0.75,0.75,4.25,1.7,36.11,9,1.94,9.93,3,24,18,9,3,18,Valid - Type loaded via type catalog,1
Size 036,GSH036,R-410A,73,25,21.3,SCROLL,35.76,17.45,1.655,1.925,13.75,13.25,2.81,4.88,7.42,2.94,14.07,0.75,0.75,4.25,1.7,39.07,9,1.94,11.81,3,24,18,9,3,18,Valid - Type loaded via type catalog,1
Size 042,GSH042,R-410A,78.4,25,21.3,SCROLL,41.15,17.45,1.8,1.925,13.75,13.25,2.81,4.88,7.42,2.94,14.07,1,0.75,4.25,1.7,44.75,9,1.94,11.81,3,24,18,9,3,18,Valid - Type loaded via type catalog,1
Size 048,GSH048,R-410A,78.4,25,21.3,SCROLL,41.15,17.45,1.8,1.925,13.75,13.25,2.81,4.88,7.42,2.94,14.07,1,0.75,4.25,1.7,44.75,9,1.94,11.81,3,24,18,9,3,18,Valid - Type loaded via type catalog,1
Size 060,GSH060,R-410A,83.8,25,21.3,SCROLL,46.55,17.45,1.79,1.925,13.75,13.25,2.81,4.88,7.42,2.94,14.07,1,0.75,4.25,1.7,50.13,9,1.94,11.81,3,24,18,9,3,18,Valid - Type loaded via type catalog,1
Size 070,GSH070,R-410A,83.8,25,21.3,SCROLL,46.55,17.45,1.79,1.925,13.75,13.25,2.81,4.88,7.42,2.94,14.07,1,0.75,4.25,1.7,50.13,9,1.94,11.81,3,24,18,9,3,18,Valid - Type loaded via type catalog,1