,Model##Other##,Refrigerant Used##Other##,Length##length##inches,Width##length##inches,Height##length##inches,Compressor Type##Other##,Condenser Water Connection Diameter##pipe_size##inches,Return Air Connection Width##HVAC_Duct_size##inches,Return Air Connection Height##HVAC_Duct_size##inches,Return Air Connection Offset Left##length##inches,Return Air Connection Offset Top##length##inches,Supply Air Connection Height##HVAC_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Supply Air Connection Offset Bottom##length##inches,Supply Air Connection Offset Left##length##inches,Water Connection Offset Back##length##inches,Water Return Connection Offset Bottom##length##inches,Water Supply Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Back##length##inches,Condensate Drain Connection Offset Bottom##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Power Connection Offset Front##length##inches,Power Connection Offset Bottom##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##Other##
Size 007,GSH007,R-410A,45,21.6,17.3,SCROLL,0.5,16.82,13.56,2.45,1.5,4.89,9.45,8.09,6.18,1.47,5.65,2.65,3.76,0.83,0.75,1.98,9.14,3,24,18,18,3,0,Valid - Type loaded via type catalog,1
Size 009,GSH009,R-410A,45,21.6,17.3,SCROLL,0.5,16.82,13.56,2.45,1.5,4.89,9.45,8.09,6.18,1.47,5.65,2.65,3.76,0.83,0.75,1.98,9.14,3,24,18,18,3,0,Valid - Type loaded via type catalog,1
Size 012,GSH012,R-410A,45,21.6,17.3,SCROLL,0.5,16.82,13.56,2.45,1.5,4.89,9.45,8.09,6.18,1.47,5.65,2.65,3.76,0.83,0.75,1.98,9.14,3,24,18,18,3,0,Valid - Type loaded via type catalog,1
Size 015,GSH015,R-410A,50.3,22.4,19.3,SCROLL,0.5,19.94,15.62,2.73,1.5,10.46,9.33,3.15,4.64,1.47,5.95,2.95,4.07,0.83,0.75,1.98,9.14,3,24,18,18,3,0,Valid - Type loaded via type catalog,1
Size 019,GSH019,R-410A,50.3,22.4,19.3,SCROLL,0.5,19.94,15.62,2.73,1.5,10.46,9.33,3.15,4.64,1.47,5.95,2.95,4.07,0.83,0.75,1.98,9.14,3,24,18,18,3,0,Valid - Type loaded via type catalog,1
Size 024,GSH024,R-410A,63.3,22.4,19.3,SCROLL,0.75,32.5,15.45,1.97,1.93,10.39,9.32,2.71,4.41,1.57,13.39,2.58,4.29,0.83,0.75,1.94,9.93,3,24,18,18,3,0,Valid - Type loaded via type catalog,1
Size 030,GSH030,R-410A,63.3,22.4,19.3,SCROLL,0.75,32.5,15.45,1.97,1.93,10.39,9.32,2.71,4.41,1.57,13.39,2.58,4.29,0.83,0.75,1.94,9.93,3,24,18,18,3,0,Valid - Type loaded via type catalog,1
Size 036,GSH036,R-410A,73,25,21.3,SCROLL,0.75,35.75,17.45,1.97,1.93,13.75,13.25,2.81,4.88,1.57,13.57,2.76,4.36,0.83,0.75,1.94,11.81,3,24,18,18,3,0,Valid - Type loaded via type catalog,1
Size 042,GSH042,R-410A,78.4,25,21.3,SCROLL,1,41.15,17.45,1.97,1.93,13.75,13.25,2.81,4.88,1.57,13.88,3.07,4.36,0.83,0.75,1.94,11.81,3,24,18,18,3,0,Valid - Type loaded via type catalog,1
Size 048,GSH048,R-410A,78.4,25,21.3,SCROLL,1,41.15,17.45,1.97,1.93,13.75,13.25,2.81,4.88,1.57,13.88,3.07,4.36,0.83,0.75,1.94,11.81,3,24,18,18,3,0,Valid - Type loaded via type catalog,1
Size 060,GSH060,R-410A,83.8,25,21.3,SCROLL,1,46.56,17.45,1.97,1.93,13.75,13.25,2.81,4.88,1.57,13.88,3.07,4.36,0.83,0.75,1.94,11.81,3,24,18,18,3,0,Valid - Type loaded via type catalog,1
Size 070,GSH070,R-410A,83.8,25,21.3,SCROLL,1,46.56,17.45,1.97,1.93,13.75,13.25,2.81,4.88,1.57,13.88,3.07,4.36,0.83,0.75,1.94,11.81,3,24,18,18,3,0,Valid - Type loaded via type catalog,1