,Model##Other##,Refrigerant Used##Other##,Length##length##inches,Width##length##inches,Height##length##inches,Compressor Type##Other##,Condenser Water Connection Diameter##pipe_size##inches,Return Air Connection Width##HVAC_Duct_size##inches,Return Air Connection Height##HVAC_Duct_size##inches,Return Air Connection Offset Left##length##inches,Return Air Connection Offset Top##length##inches,Supply Air Connection Height##HVAC_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Supply Air Connection Offset Bottom##length##inches,Supply Air Connection Offset Front##length##inches,Water Connection Offset Back##length##inches,Water Return Connection Offset Bottom##length##inches,Water Supply Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Back##length##inches,Condensate Drain Connection Offset Bottom##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Power Connection Offset Front##length##inches,Power Connection Offset Bottom##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##Other##
Size 026,GTH026,R-410A,63.3,22.4,19.3,SCROLL,0.75,32.5,15.45,1.97,1.93,10.39,9.32,6.2,4.41,1.57,13.39,2.58,4.29,0.83,0.75,1.94,9.93,3,24,18,18,3,0,Valid - Type loaded via type catalog,1
Size 032,GTH032,R-410A,63.3,22.4,19.3,SCROLL,0.75,32.5,15.45,1.97,1.93,10.39,9.32,6.2,4.41,1.57,13.39,2.58,4.29,0.83,0.75,1.94,9.93,3,24,18,18,3,0,Valid - Type loaded via type catalog,1
Size 038,GTH038,R-410A,73,25,21.3,SCROLL,0.75,35.75,17.45,1.97,1.93,13.75,13.25,4.74,4.88,1.57,13.57,2.76,4.36,0.83,0.75,1.94,11.81,3,24,18,18,3,0,Valid - Type loaded via type catalog,1
Size 044,GTH044,R-410A,78.4,25,21.3,SCROLL,1,41.15,17.45,1.97,1.93,13.75,13.25,4.74,4.88,1.57,13.88,3.07,4.36,0.83,0.75,1.94,11.81,3,24,18,18,3,0,Valid - Type loaded via type catalog,1
Size 049,GTH049,R-410A,78.4,25,21.3,SCROLL,1,41.15,17.45,1.97,1.93,13.75,13.25,4.74,4.88,1.57,13.88,3.07,4.36,0.83,0.75,1.94,11.81,3,24,18,18,3,0,Valid - Type loaded via type catalog,1
Size 064,GTH064,R-410A,83.8,25,21.3,SCROLL,1,46.56,17.45,1.97,1.93,13.75,13.25,4.74,4.88,1.57,13.88,3.07,4.36,0.83,0.75,1.94,11.81,3,24,18,18,3,0,Valid - Type loaded via type catalog,1
Size 072,GTH072,R-410A,83.8,25,21.3,SCROLL,1,46.56,17.45,1.97,1.93,13.75,13.25,4.74,4.88,1.57,13.88,3.07,4.36,0.83,0.75,1.94,11.81,3,24,18,18,3,0,Valid - Type loaded via type catalog,1