,Model##Other##,Refrigerant Used##Other##,Length##length##inches,Width##length##inches,Height##length##inches,Condenser Water Connection Diameter##pipe_size##inches,Return Air Connection Height##HVAC_Duct_Size##inches,Return Air Connection Width##HVAC_Duct_size##inches,Return Air Connection Offset Front##length##inches,Return Air Connection Offset Bottom##length##inches,Supply Air Connection Height##hvac_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Supply Air Connection Offset Front##length##inches,Supply Air Connection Offset Right##length##inches,Water Connection Offset Right##length##inches,Condenser Supply Water Connection Offset Bottom##length##inches,Condenser Return Water Connection Offset Bottom##length##inches,Heating Water Connection Offset Front##length##inches,Heating Supply Connection Offset Bottom##length##inches,Heating Return Connection Offset Bottom##length##inches,Heating Water Connection Diameter##pipe_size##inches,Condensate Drain Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Left##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Power Connection Offset Bottom##length##inches,Power Connection Offset Left##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##Other##
Size 007,GCV007,R-410A,19,19,36.3,0.5,9.9,13.6,2.7,12.3,17.1,14,4.1,0.95,1.6,2.7,9,2.1,26,29,0.5,12,1.7,0.75,9.3,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 009,GCV009,R-410A,19,19,36.3,0.5,9.9,13.6,2.7,12.3,17.1,14,4.1,0.95,1.6,2.7,9,2.1,26,29,0.5,12,1.7,0.75,9.3,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 012,GCV012,R-410A,19,19,36.3,0.5,9.9,13.6,2.7,12.3,17.1,14,4.1,0.95,1.6,2.7,9,2.1,26,29,0.5,12,1.7,0.75,9.3,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 015,GCV015,R-410A,21.5,21.5,45.3,0.5,13.9,17.6,1.95,16.3,20,16.7,4.1,0.75,1.5,3.3,10.9,2.1,34.1,37,0.5,15.7,1.7,0.75,13,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 019,GCV019,R-410A,21.5,21.5,45.3,0.5,13.9,17.6,1.95,16.3,20,16.7,4.1,0.75,1.5,3.3,10.9,2.1,34.1,37,0.5,15.7,1.7,0.75,13,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 024,GCV024,R-410A,21.5,21.5,55.8,0.75,18,18,1.75,19.5,18.5,14,6,1.5,1.5,3.3,11.2,1.9,47.1,52.5,0.75,19,1.7,0.75,16.3,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 030,GCV030,R-410A,21.5,21.5,55.8,0.75,18,18,1.75,19.5,18.5,14,6,1.5,1.5,3.3,11.2,1.9,47.1,52.5,0.75,19,1.7,0.75,16.3,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 036,GCV036,R-410A,21.5,26,60.8,0.75,21.4,21.4,2.3,21.55,18.5,18.5,6,1.5,1.6,3,14.7,1.9,52.1,57.5,0.75,19.7,1.7,0.75,17.1,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 042,GCV042,R-410A,21.5,26,60.8,0.75,21.4,21.4,2.3,21.55,18.5,18.5,6,1.5,1.6,3,14.7,1.9,52.1,57.5,0.75,19.7,1.7,0.75,17.1,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 048,GCV048,R-410A,24,32.5,62.5,0.75,21.4,27.6,2.45,23.35,21,25,6,1.5,1.6,4.4,16.2,1.9,52.1,59.3,1,21.8,1.7,0.75,19.1,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 060,GCV060,R-410A,24,32.5,62.5,1,21.4,27.6,2.45,23.35,21,25,6,1.5,1.6,4.4,16.2,1.9,52.1,59.3,1,21.8,1.7,0.75,19.1,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 070,GCV070,R-410A,26,33.25,72.3,1,30.2,29.5,1.875,22.4,23,25.4,6.4,1.5,1.6,4.4,16.2,1.9,60.8,69.1,1,21.8,1.7,0.75,19.1,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1