,Model##Other##,Refrigerant Used##Other##,Length##length##inches,Width##length##inches,Height##length##inches,Condenser Water Connection Diameter##pipe_size##inches,Return Air Connection Height##HVAC_Duct_Size##inches,Return Air Connection Width##HVAC_Duct_size##inches,Return Air Connection Offset Front##length##inches,Return Air Connection Offset Top##length##inches,Supply Air Connection Height##hvac_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Supply Air Connection Offset Front##length##inches,Supply Air Connection Offset Right##length##inches,Water Connection Offset Right##length##inches,Condenser Supply Water Connection Offset Bottom##length##inches,Condenser Return Water Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Right##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Power Connection Offset Bottom##length##inches,Power Connection Offset Left##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##Other##
Size 007,GCV007,R-410A,19,19,24,0.5,9.9,13.6,2.7,3,3.6,8.2,5.3,12.3,1.6,2.7,9,12,1.8,0.75,9.3,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 009,GCV009,R-410A,19,19,24,0.5,9.9,13.6,2.7,3,3.6,8.2,5.3,12.3,1.6,2.7,9,12,1.8,0.75,9.3,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 012,GCV012,R-410A,19,19,24,0.5,9.9,13.6,2.7,3,3.6,8.2,5.3,12.3,1.6,2.7,9,12,1.8,0.75,9.3,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 015,GCV015,R-410A,21.5,21.5,32,0.5,13.9,17.6,1.95,2.5,8.8,7.9,6.8,6.1,1.5,3.3,10.9,15.8,1.8,0.75,6.3,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 019,GCV019,R-410A,21.5,21.5,32,0.5,13.9,17.6,1.95,2.5,8.8,7.9,6.8,6.1,1.5,3.3,10.9,15.8,1.8,0.75,6.3,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 024,GCV024,R-410A,21.5,21.5,39,0.75,18,18,1.75,1.5,7.9,8.8,4.5,6.8,1.5,3.3,11.2,19,1.8,0.75,16.3,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 030,GCV030,R-410A,21.5,21.5,39,0.75,18,18,1.75,1.5,7.9,8.8,4.5,6.8,1.5,3.3,11.2,19,1.8,0.75,16.3,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 036,GCV036,R-410A,21.5,26,44,0.75,21.4,21.4,2.3,1.45,9,10.3,5.3,6.8,1.6,3,14.7,19.8,1.8,0.75,17,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 042,GCV042,R-410A,21.5,26,44,0.75,21.4,21.4,2.3,1.45,9,10.3,5.3,6.8,1.6,3,14.7,19.8,1.8,0.75,17,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 048,GCV048,R-410A,24,32.5,46,0.75,21.4,27.6,2.45,1.25,10,9,12.2,6.5,1.6,4.4,16.2,21.8,1.8,0.75,19,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 060,GCV060,R-410A,24,32.5,46,0.75,21.4,27.6,2.45,1.25,10,9,12.2,6.5,1.6,4.4,16.2,21.8,1.8,0.75,19,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 070,GCV070,R-410A,26,33.3,54.1,0.75,30.2,28.6,2.35,1.2,12.3,11.8,6,8.1,1.6,4.4,16.2,21.8,1.8,0.75,19,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1