,Model##Other##,Refrigerant Used##Other##,Length##length##inches,Width##length##inches,Height##length##inches,Condenser Water Connection Diameter##pipe_size##inches,Return Air Connection Height##HVAC_Duct_Size##inches,Return Air Connection Width##HVAC_Duct_size##inches,Return Air Connection Offset Front##length##inches,Return Air Connection Offset Top##length##inches,Supply Air Connection Height##hvac_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Supply Air Connection Offset Front##length##inches,Supply Air Connection Offset Left##length##inches,Water Connection Offset Right##length##inches,Condenser Supply Water Connection Offset Bottom##length##inches,Condenser Return Water Connection Offset Bottom##length##inches,Heating Water Connection Offset Front##length##inches,Heating Supply Connection Offset Bottom##length##inches,Heating Return Connection Offset Bottom##length##inches,Heating Water Connection Diameter##pipe_size##inches,Condensate Drain Connection Offset Bottom##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Power Connection Offset Bottom##length##inches,Power Connection Offset Left##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##Other##
Size 007,GSV007,R-410A,21.6,22.65,46.1,0.5,15.97,19.35,1.65,12.99,20.2,17.5,4.3,0.7,1.5,2.62,5.62,3.1,38.1,41.1,0.5,13.14,0.75,9.14,1.83,3,18,0,24,0,0,Valid - Type loaded via type catalog,1
Size 009,GSV009,R-410A,21.6,22.65,46.1,0.5,15.97,19.35,1.65,12.99,20.2,17.5,4.3,0.7,1.5,2.62,5.62,3.1,38.1,41.1,0.5,13.14,0.75,9.14,1.83,3,18,0,24,0,0,Valid - Type loaded via type catalog,1
Size 012,GSV012,R-410A,21.6,22.65,46.1,0.5,15.97,19.35,1.65,12.99,20.2,17.5,4.3,0.7,1.5,2.62,5.62,3.1,38.1,41.1,0.5,13.14,0.75,9.14,1.83,3,18,0,24,0,0,Valid - Type loaded via type catalog,1
Size 015,GSV015,R-410A,22.4,25.6,52.1,0.75,16.49,22.25,1.675,16.05,21,20.5,4.3,0.7,1.5,2.9,5.9,2.6,43.9,46.9,0.75,16.08,0.75,9.14,1.83,3,18,0,24,0,0,Valid - Type loaded via type catalog,1
Size 019,GSV019,R-410A,22.4,25.6,52.1,0.75,16.49,22.25,1.675,16.05,21,20.5,4.3,0.7,1.5,2.9,5.9,2.6,43.9,46.9,0.75,16.08,0.75,9.14,1.83,3,18,0,24,0,0,Valid - Type loaded via type catalog,1
Size 024,GSV024,R-410A,22.4,26,66.3,0.75,26.48,20.78,2.61,19.9,21,20.9,4.3,0.7,1.5,3.1,13.9,2.4,57.2,60.2,0.75,17.39,0.75,11.07,1.83,3,18,0,24,0,0,Valid - Type loaded via type catalog,1
Size 030,GSV030,R-410A,22.4,26,66.3,0.75,26.48,20.78,2.61,19.9,21,20.9,4.3,0.7,1.5,3.1,13.9,2.4,57.2,60.2,0.75,17.39,0.75,11.07,1.83,3,18,0,24,0,0,Valid - Type loaded via type catalog,1
Size 036,GSV036,R-410A,25,32.5,68.8,0.75,24.57,27.38,2.56,19.9,23.6,27.4,4.3,0.7,1.5,3.3,14.1,2.4,56.1,61.5,0.75,17.88,0.75,12.07,1.83,3,18,0,24,0,0,Valid - Type loaded via type catalog,1
Size 042,GSV042,R-410A,25,32.5,72.8,1,28.57,27.38,2.56,19.9,23.6,27.4,4.3,0.7,1.5,3.1,13.9,2.4,60.1,65.6,1,17.88,0.75,12.07,1.83,3,18,0,24,0,0,Valid - Type loaded via type catalog,1
Size 048,GSV048,R-410A,25,32.5,72.8,1,28.57,27.38,2.56,19.9,23.6,27.4,4.3,0.7,1.5,3.1,13.9,2.4,60.1,65.6,1,17.88,0.75,12.07,1.83,3,18,0,24,0,0,Valid - Type loaded via type catalog,1
Size 060,GSV060,R-410A,25,32.5,76.8,1,32.57,27.38,2.56,19.9,23.6,27.4,4.3,0.7,1.5,3.1,13.9,2.4,64.1,69.6,1,17.88,0.75,12.07,1.83,3,18,0,24,0,0,Valid - Type loaded via type catalog,1
Size 070,GSV070,R-410A,25,32.5,76.8,1,32.57,27.38,2.56,19.9,23.6,27.4,4.3,0.7,1.5,3.1,13.9,2.4,64.1,69.6,1,17.88,0.75,12.07,1.83,3,18,0,24,0,0,Valid - Type loaded via type catalog,1