,Model##Other##,Refrigerant Used##Other##,Length##length##inches,Width##length##inches,Height##length##inches,Condenser Water Connection Diameter##pipe_size##inches,Return Air Connection Height##HVAC_Duct_Size##inches,Return Air Connection Width##HVAC_Duct_size##inches,Return Air Connection Offset Front##length##inches,Return Air Connection Offset Top##length##inches,Supply Air Connection Height##hvac_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Supply Air Connection Offset Front##length##inches,Supply Air Connection Offset Left##length##inches,Water Connection Offset Right##length##inches,Condenser Supply Water Connection Offset Bottom##length##inches,Condenser Return Water Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Right##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Waterside Box Offset Bottom##length##inches,WSE Water Connection Offset Right##length##inches,WSE Water Connection Diameter##pipe_size##inches,WSE Supply Water Connection Offset Bottom##length##inches,WSE Return Water Connection Offset Bottom##length##inches,WSE Condensate Drain Connection Diameter##pipe_size##inches,WSE Condensate  Drain Offset Right##length##inches,WSE Condensate  Drain Offset Bottom##length##inches,Power Connection Offset Bottom##length##inches,Power Connection Offset Left##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##Other##
Size 007,GCV007,R-410A,19,19,24,0.5,9.9,13.6,2.7,1.76,4.8,9.3,4.9,2.5,1.6,2.7,9,12,1.7,0.75,10.58,1.7,0.5,13.3,21.5,0.75,1.7,11.7,9.3,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 009,GCV009,R-410A,19,19,24,0.5,9.9,13.6,2.7,1.76,4.8,9.3,4.9,2.5,1.6,2.7,9,12,1.7,0.75,10.58,1.7,0.5,13.3,21.5,0.75,1.7,11.7,9.3,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 012,GCV012,R-410A,19,19,24,0.5,9.9,13.6,2.7,1.76,4.8,9.3,4.9,2.5,1.6,2.7,9,12,1.7,0.75,10.58,1.7,0.5,13.3,21.5,0.75,1.7,11.7,9.3,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 015,GCV015,R-410A,21.5,21.5,32,0.5,13.9,17.6,1.95,1.76,9.2,10.3,3.8,5.1,1.5,3.3,10.9,15.7,1.7,0.75,14.58,1.7,0.75,17.5,29.5,0.75,1.7,15.7,13,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 019,GCV019,R-410A,21.5,21.5,32,0.5,13.9,17.6,1.95,1.76,9.2,10.3,3.8,5.1,1.5,3.3,10.9,15.7,1.7,0.75,14.58,1.7,0.75,17.5,29.5,0.75,1.7,15.7,13,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 024,GCV024,R-410A,21.5,21.5,39,0.75,18,18,1.75,1.5,9.2,10.3,3.8,5.1,1.5,3.3,11.2,19,1.7,0.75,17.58,1.5,0.75,20.9,32.5,0.75,1.4,18.7,16.3,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 030,GCV030,R-410A,21.5,21.5,39,0.75,18,18,1.75,1.5,9.2,10.3,3.8,5.1,1.5,3.3,11.2,19,1.7,0.75,17.58,1.5,0.75,20.9,32.5,0.75,1.4,18.7,16.3,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 036,GCV036,R-410A,21.5,26,44,0.75,21.4,21.4,2.3,2.01,9.2,10.3,3.8,5.9,1.6,3,14.7,19.7,1.7,0.75,18.58,1.4,0.75,25.9,37.5,0.75,1.4,19.7,17.1,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 042,GCV042,R-410A,21.5,26,44,0.75,21.4,21.4,2.3,2.01,10.3,11.3,4.9,5.4,1.6,3,14.7,19.7,1.7,0.75,18.58,1.4,0.75,25.9,37.5,0.75,1.4,19.7,17.1,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 048,GCV048,R-410A,24,32.5,46,1,21.4,27.6,2.45,2.01,10.3,11.3,6.3,5.7,1.6,4.4,16.2,21.7,1.7,0.75,20.58,1.4,1,24,38.9,0.75,1.7,21.7,19.1,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 060,GCV060,R-410A,24,32.5,46,1,21.4,27.6,2.45,2.01,13.6,13,9.6,4.8,1.6,4.4,16.2,21.7,1.7,0.75,20.58,1.4,1,24,38.9,0.75,1.7,21.7,19.1,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 070,GCV070,R-410A,26,33.3,54.1,1,30.2,29.5,1.9,1.595,13.6,13,10,5,1.6,4.4,16.2,21.8,1.7,0.75,20.71,1.4,1,27.9,45.9,0.75,1.7,21.8,19.1,1.3,3,0,18,24,0,0,Valid - Type loaded via type catalog,1