,Model##Other##,Refrigerant Used##Other##,Length##length##inches,Width##length##inches,Height##length##inches,Condenser Water Connection Diameter##pipe_size##inches,Return Air Connection Height##HVAC_Duct_Size##inches,Return Air Connection Width##HVAC_Duct_size##inches,Return Air Connection Offset Front##length##inches,Return Air Connection Offset Top##length##inches,Supply Air Connection Height##HVAC_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Supply Air Connection Offset Front##length##inches,Supply Air Connection Offset Left##length##inches,Water Connection Offset Right##length##inches,Condenser Supply Water Connection Offset Bottom##length##inches,Condenser Return Water Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Bottom##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Power Connection Offset Bottom##length##inches,Power Connection Offset Left##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##Other##
Size 26,GTV026,R-410A,22.4,26,48,0.75,25.45,20.5,2.87,1.62,10.39,9.32,8.37,10.55,1.5,2.58,13.39,17.39,0.75,11.07,1.83,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 32,GTV032,R-410A,22.4,26,48,0.75,25.45,20.5,2.87,1.62,10.39,9.32,8.37,10.55,1.5,2.58,13.39,17.39,0.75,11.07,1.83,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 38,GTV038,R-410A,25,32.5,50.5,0.75,23.1,27,2.25,1.62,13.75,13.25,9.63,9.63,1.5,3.26,14.07,17.88,0.75,12.07,1.83,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 44,GTV044,R-410A,25,32.5,54.5,1,27.1,27,2.25,1.62,13.75,13.25,9.63,9.63,1.5,3.07,13.88,17.88,0.75,12.07,1.83,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 49,GTV049,R-410A,25,32.5,54.5,1,27.1,27,2.25,1.62,13.75,13.25,9.63,9.63,1.5,3.07,13.88,17.88,0.75,12.07,1.83,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 64,GTV064,R-410A,25,32.5,58.5,1,31.1,27,2.25,1.62,13.75,13.25,9.63,9.63,1.5,3.07,13.88,17.88,0.75,12.07,1.83,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 72,GTV072,R-410A,25,32.5,58.5,1,31.1,27,2.25,1.62,13.75,13.25,9.63,9.63,1.5,3.07,13.88,17.88,0.75,12.07,1.83,3,0,18,24,0,0,Valid - Type loaded via type catalog,1