,Model##Other##,Refrigerant Used##Other##,Length##length##inches,Width##length##inches,Height##length##inches,Return Air Connection Height##HVAC_Duct_Size##inches,Return Air Connection Width##HVAC_Duct_size##inches,Return Air Connection Offset Front##length##inches,Return Air Connection Offset Top##length##inches,Supply Air Connection Height##hvac_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Supply Air Connection Offset Front##length##inches,Supply Air Connection Offset Right##length##inches,Water Connection Offset Right##length##inches,Condenser Water Connection Diameter##pipe_size##inches,Condenser Supply Water Connection Offset Bottom##length##inches,Condenser Return Water Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Bottom##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Heating Water Connection Offset Front##length##inches,Heating Supply Connection Offset Bottom##length##inches,Heating Return Connection Offset Bottom##length##inches,Heating Water Connection Diameter##pipe_size##inches,Desuperheater Return Water Connection Offset Bottom##length##inches,Desuperheater Supply Water Connection Offset Bottom##length##inches,Desuperheater Water Connection Diameter##pipe_size##inches,Power Connection Offset Bottom##length##inches,Power Connection Offset Left##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##Other##
Size 026,GTV026,R-410A,22.4,26,66.3,26.48,20.78,2.61,19.9,21,20.9,4.3,0.7,1.5,0.75,2.58,13.39,17.39,0.75,2.4,57.2,60.2,0.75,9.68,6.68,0.75,11.07,1.83,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 032,GTV032,R-410A,22.4,26,66.3,26.48,20.78,2.61,19.9,21,20.9,4.3,0.7,1.5,0.75,2.58,13.39,17.39,0.75,2.4,57.2,60.2,0.75,9.68,6.68,0.75,11.07,1.83,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 038,GTV038,R-410A,25,32.5,68.8,24.57,27.38,2.56,19.9,23.6,27.4,4.3,0.7,1.5,0.75,3.26,14.07,17.88,0.75,2.4,56.1,61.5,0.75,10.07,7.07,0.75,12.07,1.83,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 044,GTV044,R-410A,25,32.5,72.8,28.57,27.38,2.56,19.9,23.6,27.4,4.3,0.7,1.5,0.75,3.07,13.88,17.88,0.75,2.4,60.1,65.6,1,10.07,7.07,1,12.07,1.83,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 049,GTV049,R-410A,25,32.5,72.8,28.57,27.38,2.56,19.9,23.6,27.4,4.3,0.7,1.5,0.75,3.07,13.88,17.88,0.75,2.4,60.1,65.6,1,10.07,7.07,1,12.07,1.83,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 064,GTV064,R-410A,25,32.5,76.8,32.57,27.38,2.56,19.9,23.6,27.4,4.3,0.7,1.5,0.75,3.07,13.88,17.88,0.75,2.4,64.1,69.6,1,10.07,7.07,1,12.07,1.83,3,0,18,24,0,0,Valid - Type loaded via type catalog,1
Size 072,GTV072,R-410A,25,32.5,76.8,32.57,27.38,2.56,19.9,23.6,27.4,4.3,0.7,1.5,0.75,3.07,13.88,17.88,0.75,2.4,64.1,69.6,1,10.07,7.07,1,12.07,1.83,3,0,18,24,0,0,Valid - Type loaded via type catalog,1