,Model##Other##,Refrigerant Used##Other##,Length##length##inches,Width##length##inches,Height##length##inches,Condenser Water Connection Diameter##pipe_size##inches,Return Air Connection Height##HVAC_Duct_Size##inches,Return Air Connection Width##HVAC_Duct_size##inches,Return Air Connection Offset Front##length##inches,Return Air Connection Offset Top##length##inches,Supply Air Connection Width##HVAC_duct_size##inches,Supply Air Connection Height##hvac_duct_size##inches,Supply Air Connection Offset Front##length##inches,Supply Air Connection Offset Right##length##inches,Water Connection Offset Right##length##inches,Condenser Supply Water Connection Offset Bottom##length##inches,Condenser Return Water Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Bottom##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Waterside Box Offset Bottom##length##inches,WSE Water Connection Offset Right##length##inches,WSE Water Connection Diameter##pipe_size##inches,WSE Supply Water Connection Offset Bottom##length##inches,WSE Return Water Connection Offset Bottom##length##inches,WSE Condensate Drain Connection Diameter##pipe_size##inches,WSE Condensate  Drain Offset Right##length##inches,WSE Condensate  Drain Offset Bottom##length##inches,Power Connection Offset Bottom##length##inches,Power Connection Offset Left##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##Other##
Size 026,GTV026,R-410A,22.4,25.78,48,0.75,26.48,20.78,2.5,1.51,9.32,10.39,8.37,5.75,1.5,2.58,13.39,17.39,0.75,18.5,7,0.75,21.92,18.82,0.75,4.25,19.98,11.07,1.83,3,18,0,24,0,0,Valid - Type loaded via type catalog,1
Size 032,GTV032,R-410A,22.4,25.78,48,0.75,26.48,20.78,2.5,1.51,9.32,10.39,8.37,5.75,1.5,2.58,13.39,17.39,0.75,18.5,7,0.75,21.92,18.82,0.75,4.25,19.98,11.07,1.83,3,18,0,24,0,0,Valid - Type loaded via type catalog,1
Size 038,GTV038,R-410A,25,32.25,50.5,0.75,24.57,27.38,2.435,1.465,13.25,13.75,9.63,6.44,1.5,3.26,14.07,17.88,0.75,23,7.5,0.75,23.75,17.75,0.75,4.25,23.75,12.07,1.83,3,18,0,24,0,0,Valid - Type loaded via type catalog,1
Size 044,GTV044,R-410A,25,32.25,54.5,1,28.57,27.38,2.435,1.465,13.25,13.75,9.63,6.44,1.5,3.07,13.88,17.88,0.75,23,7.5,1,23.75,17.75,0.75,4.25,23.75,12.07,1.83,3,18,0,24,0,0,Valid - Type loaded via type catalog,1
Size 049,GTV049,R-410A,25,32.25,54.5,1,28.57,27.38,2.435,1.465,13.25,13.75,9.63,6.44,1.5,3.07,13.88,17.88,0.75,23,7.5,1,23.75,17.75,0.75,4.25,23.75,12.07,1.83,3,18,0,24,0,0,Valid - Type loaded via type catalog,1
Size 064,GTV064,R-410A,25,32.25,58.5,1,32.57,27.38,2.435,1.465,13.25,13.75,9.63,6.44,1.5,3.07,13.88,17.88,0.75,23,7.5,1,23.75,17.75,0.75,4.25,23.75,12.07,1.83,3,18,0,24,0,0,Valid - Type loaded via type catalog,1
Size 072,GTV072,R-410A,25,32.25,58.5,1,32.57,27.38,2.435,1.465,13.25,13.75,9.63,6.44,1.5,3.07,13.88,17.88,0.75,23,7.5,1,23.75,17.75,0.75,4.25,23.75,12.07,1.83,3,18,0,24,0,0,Valid - Type loaded via type catalog,1